Drive Configurator
The Danfoss Drive Configurator is an advanced but easy-to-use tool to configure the Danfoss VLT® frequency converter that exactly matches your requirements.
The Drive Configurator generates the unique article number for the drive you need, preventing errors during order entry.
"Reverse engineering" is also supported: Enter an article number and the Drive Configurator will display the exact configuration for the drive in question, including all options and special features. A further advantage of using the Drive Configurator is that it tells you exactly which options and features are avaible and so prevents you selecting conflicting or nonsensical combinations.
If you need to replace an obsolete product, just enter the article number of the older VLT® and the Drive Configurator will provide details of the appropriate newer generation replacement.
Last but by no means least, the Drive Configurator provides quick access to the available spare parts and accessories for both current and obsolete products.
Click on the link below to explore the Drive Configurator.
Please note that the Drive Configurator only works with Internet Explorer.